IESNA:LM-63-2002
[TEST]P1175351
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D927-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1938
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1028.6 1019 998 970.1 938.7 902.9 865.3 825.1 782.4 738.7
693.3 648.8 600.7 552.7 502.9 453.2 403.4 352.8 305.6 271.6
247.1 225.3 203.4 182.5 163.3 145.8 128.4 112.6 96.9 83
69 55.9 43.7 32.3 20.1 9.6 0
1028.6 1029.5 1011.1 984.1 954.4 921.2 885.4 845.2 804.2 761.4
716.9 670.6 623.4 575.4 526.5 477.6 429.6 380.7 330.9 286.4
254.1 229.6 207.8 185.1 165 146.7 129.2 112.6 96.9 84.7
73.3 61.1 47.2 34.9 22.7 13.1 0
1028.6 1021.6 1009.4 988.4 963.1 935.2 904.6 870.6 834.8 796.3
754.4 714.3 669.7 628.7 582.4 539.6 495.1 449.7 406.9 361.5
317.8 275 237.5 209.6 188.6 168.5 150.2 132.7 113.5 96
79.5 63.7 48.9 35.8 24.4 14 0
1028.6 1022.5 1016.4 1005.9 989.3 969.2 947.4 919.4 887.1 854
818.2 782.4 744.8 707.3 668 627.8 587.6 548.4 508.2 467.1
427.9 391.2 352.8 314.3 275.9 236.6 197.3 161.5 131 105.7
83.8 65.5 49.8 35.8 23.6 12.2 0
1028.6 1023.4 1024.2 1018.1 1005.9 993.7 977.1 955.2 929.9 902.9
873.2 842.6 809.4 775.4 740.4 704.6 667.1 630.4 592 555.3
519.5 480.2 440.1 399.9 355.4 310.8 265.4 221.8 175.5 137.1
99.5 66.4 48 33.2 20.1 9.6 0
